Added to Your Shopping Cart
Batching flow processor with output controls, flow rate, large digits, analog 4-20 mA active and passive loop configuration. Two programmable pulse scaled outputs, 220VAC.
Added to Your Shopping Cart
The OMEGA DP25B series Digital Panel Meters feature the biggest brightest display of any 1/8 DIN panel meter. The user can select the display color: RED, AMBER, or GREEN.
Added to Your Shopping Cart
The DPF75 is a combination 6 digit totalizer/batch controller and 5 1 /2 digit ratemeter with two relays for 2-stage batch control or dual rate alarms.
Added to Your Shopping Cart
The OMEGA™ iSeries is a family of microprocessor-based instruments offered in three true DIN sizes with NEMA 4 (IP65) rated front bezels, and Serial Communications.
Added to Your Shopping Cart
The FLMW and FLMH flowmeters can be installed in the fluid line without flow straighteners. The spring-and-piston type assembly protects them against changes in viscosity.
Added to Your Shopping Cart
The FLMG flow meters feature rugged construction and direct-reading flow rates of air. The units are calibrated at 100 psi pressure, idea for most compressed air applications.
Added to Your Shopping Cart
The LV3000/LV4000 level sensors for continuous level measurement are flexible, cost-effective solution for applications involving liquids, pastes, and solids.
Added to Your Shopping Cart
The FMG70B Series from OMEGA is a trio of extremely compact, low cost, inductive magnetic flow sensors. The output signal frequency (or current) is proportional to the flow.
Added to Your Shopping Cart
The IP210A series is a general purpose pressure converter with a IP65/NEMA 4 enclosure for pneumatic control up to 120 psi with a DIN connection and adjustable zero and span.
Added to Your Shopping Cart
The IP710 series provides precise, stable pressure control for pneumatic applications including valve actuators, air cylinders, pumps, etc. with a high 0.1% accuracy.
Added to Your Shopping Cart
The LD630 series features a guided core with removable spring for easy installation. Good for controlling robotics, linear servos, motion, and industrial automation.
Added to Your Shopping Cart
The FMC-5000 Coriolis Mass Flow Meter is widely used for flow measurements and custody transfer in industries such as petroleum, chemical, pharma, food and dairy, and more.
Added to Your Shopping Cart
The IP510 series of heavy duty pressure converters comes with FM and CSA approvals for use in hazardous locations with a high accuracy of 0.1%.
Added to Your Shopping Cart
The complete lack of moving parts of this insertion flow sensor is the source of its reliability. Brass and stainless steel models withstand a variety of conditions.
Added to Your Shopping Cart
The IDRN-IDRX Conditioners are TC, RTD, process, frequency, AC voltage input and provide analog or digital outputs. IDRN provides process out. IDRX provides RS-485 Output.
Added to Your Shopping Cart
The IP211/EP211 Series pressure converters supports a wide range of pressure supplies from 3 psi to 120 psi with FM and CSA intrinsically safe options.
Added to Your Shopping Cart
The CDTX-45 four-electrode system uses electrode diagnostics to compensate for fouling effects. Its unique drive/control scheme eliminates the need of multiple sensors.
Added to Your Shopping Cart
The FHG-1000 flow meters measure the flow rate using an integrated gear and non-contact signal pick-up system that detects the rotations of the measuring element.
Added to Your Shopping Cart
DOTX45 Series is a loop-powered transmitter and fully isolated for high service reliability. The transmitter includes devices to protect the system from power surges.
Added to Your Shopping Cart
The WMS-20 series consist of three individual wind monitoring stations that come with single or dual analog outputs and two high wind alarms.